??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CPDSC,CPDSCK,CPDSCLK,CPDSCRK - Coupling - single diaphragm - standard
Bill of material
CPDSCK19-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
Stainless steel
MSUR
Main body Surface treatment
Natural Anode Treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachments
Hexagon socket bolt
CODE
Code
VAR02
No
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
19 mm
FIX04
L
20.0 mm
FIX06
LF
9.00 mm
FIX08
S
2.0 mm
FIX10
Clamping Bolt M
2-M2.5
FIX12
Locking torque
1 N·m
FIX14
Rated torque
1 N·m
FIX16
Maximum torque
2 N·m
FIX18
Allowable declination
1 °
FIX20
Static torsional stiffness
200 N·m/rad
FIX22
Maximum speed
10000 r/min
FIX24
Moment of inertia
0.65×10^-6 kg·m^2
FIX26
Allowable axial amplitude
±0.2 mm
FIX28
Weigh
12 g
FIX95
PDF
PDF mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...