??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PRiCi FA
Description
CPLY,CPLYK,CPLYLK,CPLYRK,CPLYS - Coupling groove clamping type
Bill of material
CPLYK16-6-6
MODEL
Model
LV1
Shaft hole shape
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
mm
FIX04
L
mm
FIX06
L1
mm
FIX12
M
2-M2.5
FIX16
Tightening torque
N·m
FIX18
Rated torque
0.5 N·m
FIX20
Radial deviation
0.10 mm
FIX22
Angular deviation
°
FIX26
Static Torsional Stiffness
N·m/rad
FIX28
Maximum speed
r/min
FIX30
Moment of inertia
kg/m^2
FIX32
Axial deviation
±0.2 mm
FIX34
weight
g
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...