??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D13.01 - Upholstery clip
Bill of material
IMS 390068420 / INTERIOR TRIM CLIP
CNSORDERNO
Art.-Nr.
390068420
ARTCODE
Article code
INTERIOR TRIM CLIP
BLO
Thickness above
- mm
BLU
Thickness below
- mm
BDO
Hole size above
mm
Enter value for BDO
Hole size above
mm
cm
inch
ft
BDOX
Hole size above
[0.90:1.10] mm
BDU
Hole size below
mm
BDUX
Hole size below
0 mm
A
16.50 mm
B
0.50 mm
C
11.40 mm
D
16.00 mm
CNSMASSEXACT
Net weight
1.60 g
CNSMATNO
Material number
SPRING STEEL CK 67
CNSOBFL
Surface
MIC 200
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...