??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DAE-125-W - Exhaust valve
Bill of material
0044.0204
ARTNR
Article number
0044.0204
CTN
Customs Tariff Number
84818073
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Exhaust air
EO
Installation site
Wall / ceiling / apartment kitchen / coffee kitchen
MG
Material housing
Stainless steel
M
Material grease filter cassette
Aluminium
C
Colour
white, similar to RAL 9010
DN
Nominal size
125 mm
W
Width
200 mm
H
Height
250 mm
D
Depth
48 mm
PU
Packing unit
1 piece(s)
S
Range
14
GE
GTIN (EAN)
4045314442043
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...