??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DCTBT - Ball plunger Ball head spacer Threaded type
Bill of material
DCTBT4
CODE
Code
DCTBT
MAT
Material
SK4
HAR
hardness
55~60HRC
SUR
Surface treatment
Electroless nickel plating
M
M (coarse thread)
B
7 mm
L
5 mm
C
8 mm
T
2 mm
R
8.4 mm
DD
d
1.5 mm
LINK
URL
https://www.srdfaa.com/product/1141603220281.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...