??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KSB
Description
DeltaMacro - Pressure booster system
Bill of material
15C
CMPSIZE
Component size
PRDCPT
Design concept
FRQINVRTER
Type of frequency inverter
NOPMP
Number of pumps
INSTTYP
Installation type
SCTNCNDTN
Suction condition
CNNPOSDN1
Connection position inlet
CNNPOSDN2
Connection position outlet
CBNTPOS
Cabinet position
TYPCNTRLER
Type of controller
SA
Number of stages
RSA
Number of reduced stages
SASRA
Number of stages
CNNTYPDN1
Connecton type inlet
CNNTYPDN2
Connection type outlet
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
NMNLPRPN1
Nominal pressure inlet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
MTRRTDSPD
Motor rated speed
MTRSIZE
Motor size
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRSRSTYP
Type series motor manufacturer
PMPDRV
Pump drive
PWRSPLY
System power supply
3x400V
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...