??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KSB
Description
DeltaSolo - Pressure booster system
Bill of material
10B
CMPSIZE
Component size
PRDCPT
Design concept
FRQINVRTER
Type of frequency inverter
NOPMP
Number of pumps
INSTTYP
Installation type
SCTNCNDTN
Suction condition
TYPCNTRLER
Type of controller
TYPVFD
Type of VFD
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
NMNLPRPN1
Nominal pressure inlet
SA
Number of stages
RSA
No. of reduced stages
SASRA
Number of stages
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
MTRRTDSPD
Motor rated speed
MTRPOLE
No. of motor poles
MTRSIZE
Motor size
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRSRSTYP
Type series motor manufacturer
PWRSPLY
System power supply
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...