??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
DMS - Steel telescopic rail, full extension 100%, hardened raceways, high loads and rigidity (max load 39624 N, max closed length 2210 mm)
Bill of material
DMS63-1010-Right
INFO1
Long description
The DMS is an heavy load telescopic rail, consisting of two guide rails and an extremely rigid I-beam profile as intermediate element. This fully extending telescopic rail can handle very heavy loads with low deflection, thanks to its accurately designed structure and hardened raceways.
GUI
Rail
DMS
DIM
Dimension
63
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
RP
Rail position
H
Stroke
1051 mm
M
25 mm
N
80 mm
C63
Stroke 63
518 mm
C43
Stroke 43
533 mm
CO
Load
8100 N
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...