??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
DPKPT,DPKFT - Pressure tank - flat cover type · flange type
Bill of material
DPKPT-1L
MODEL
Model
LV1
Type
MAT
Material
Equivalent to SUS303
CODE
Code
VAR02
Type
VAR04
Heating mode
VAR06
Change the agitation mode
VAR08
Accessories
VAR10
Change the way of glue delivery
VAR12
Piston attached
FIX02
Weight
3.5 kg
FIX04
external diameter(OD)
108 mm
FIX06
internal diameter(ID)
102 mm
FIX08
Inner barrel height
130 mm
FIX10
Height of outer barrel
140 mm
FIX12
End thickness
mm
FIX14
Maximum pressure
MPa
FIX16
Accessory parts
O-ring,Safety valve,globe valve,2 × 8 joint,2 × 6 gas connection
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...