您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
DT0522908
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/dt_asmtab.prj},{NB=DT0522908},{PN=DT0522908},{PN1=0622808py},{DIA=5},{D=5.000},{WIDTH=2},{W=2.000},{CAP=1000},{HUB=2-3/16},{H=2.188},{BORE=1-3/16},{ID=1.188},{BEARING=1/2},{WEIGHT=-},{ROLLER=Pedestal Precision Ball},{ROLLER1=29},{D1=3.875},{D2=1.750},{R=0.475},{PPATH=dt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Colson Group
Description
DT - Heavy Duty Glass Filled Wheel
Bill of material
DT0522908
PN
Part No.
DT0522908
DT0522908
DIA
Wheel Diameter
5
5
Inch
WIDTH
Tread Width
2
Inch
CAP
Capacity
1000
1000
lbs.
HUB
Hub Length
2-3/16
Inch
BORE
Bore ID
1-3/16
Inch
BEARING
Bearing ID
1/2
1/2
WEIGHT
Weight
-
lbs.
ROLLER
Bearing Type
Pedestal Precision Ball
Pedestal Precision Ball
TEMPR
Temperature Range
-20°F to +350°F
HARD
Hardness
75-80 Shore D
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
110 Series - Kingpinless Medium Heavy and Heavy Duty Caster
Colson Group
06.12.2023
NX - High Impact Polymer Wheel
Colson Group
26.02.2024
RW - RETORT Polypropylene Wheel
Colson Group
26.02.2024
Show more