??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ12 - Economical Motorized Stage Cross-roller-guided Position Repeatability ±1.5μm Z-axis · Built-in photoelectric switch
Bill of material
E-EHZ12-4015-N-N
CODE
Code
E-EHZ12
TYPE
Type
Crossed Roller Guide Type
DRI
Drive Direction
Z Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
40x40 mm
STR
Stroke
±7.5 mm
MOT
Motor
Two-phase stepper motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<15 μm
REP
Repeatability
±1.5 μm
BAL
Backlash
<3 μm
STT
Straightness
<3 μm
LOAD
Load
3 kgf
WEIGHT
Weight
0.40 kg
LINK
Network Station
Website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...