??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollon
Description
E-SMART - Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
Bill of material
L052R003651R
SER
Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
L
LUTYPE
Linear unit type
DHC
Drive head code
2R
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
HMAX
Max. useful stroke length
mm
L
Total length of the unit
mm
SP
Carriage type
CN
Carriage number
CD1
Carriage distance
C
Carriage length
mm
TRAN
Transmission
W
Weight
kg
INFO
Catalogue
Catalogue
INFO1
Long description
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...