??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EA02BA - Stainless steel mini cylinder · single rod type · with magnet · cylinder diameter 12-25
Bill of material
EA02BA-12-25-0
CNSORDERNO
SERIES
series
EA02BA
TYPE
type
Single rod type
AM
Action form
Double action
BORE
bore
mm
STROKE
stroke
mm
NUMBER
number
BU
buffer
Anti-collision pad
PT
Pige Tread
FLUID
fluid
air(filter)
OPR
Operating pressure range
0.1~1.0 MPa
EPT
ensure pressure tolerance mpa
1.5
TEMPERATURE
environment and fluid temperature
0~60 °C
PISTON
Piston service speed
30~800 mm/s
PA
mm
PB
mm
PC
mm
ADC
mm
AE
mm
AF
mm
B
mm
C
mm
D
mm
DP
mm
N
EU
mm
EB
mm
F
mm
FA
mm
G
mm
GA
mm
H
K
mm
KA
mm
M
MA
mm
VM
mm
II
i
PD
mm
PE
mm
R
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...