??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
EB09DA-EA-KA-LA - Pneumatic connection block - I-shaped/L-shaped - side face not penetrating - variable thread
Bill of material
EB09EA-4K-R1-G2 - 1 2 4K
CNSORDERNO
SC
Series code
DM
facing
LJ
Screw diameter selection
Variable screw diameter
KXG
Width x height
MAT
material
A5052
CY
Atmospheric pressure
1MPa(≈10.2kgf/cm²) below
CM
Number of side holes
Q
R
G
P
Distance P
mm
N
Number of spacing N
mm
RG
Total number of R · G screw holes
L
mm
A
mm
B
mm
E
mm
F
mm
X
mm
Y
mm
DD
d
mm
D
mm
HH
h
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.