??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
EB09JA - Pneumatic connection block - cross shaped, side end face penetration - fixed hole spacing type
Bill of material
EB09JA-3K-R1-S1-G1-K1
CNSORDERNO
SC
Series code
EB09JA
DM
facing
Cross shaped side face penetration
KJ
Hole spacing selection
Fixed hole spacing type
KXG
Width x height
30x40
MAT
material
A5052
CY
Atmospheric pressure
1MPa(≈10.2kgf/cm²) below
CM
Number of side holes
R
S
G
K
P
Distance P
30 mm
N
LK
Number of screw holes
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.