??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
EBR-D 12
Bill of material
einbaurahmen_ebr_d_12_ebr_d_12_HI
VARIANTNAME
EBR-D 12
VARIANTLOD
HI
ARTIKELNUMMER
Item number
0092.0494
CTN
Customs Tariff Number
84149000
BREITE
Width
150 mm
FARBE
Color
verzinkt
GEEIGNETFRNENNWEITE
Suitable for nominal size
125 mm
GEWICHT
Mass
0,1 kg
HHE
Height
150 mm
LUFTRICHTUNG
Air direction
Be-und Entlüftung
MATERIAL
Material
Stahlblech, verzinkt
TIEFE
Depth
50 mm
URL
http://www.maico-ventilatoren.com/artikelsuche/typ/0152.0063/
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...