??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
EC20-A-B-C-D - Economy type - Hydraulic buffer - Double head automatic compensation type · No buffer spring
Bill of material
EC20BF-2030
CNSORDERNO
SC
serials
TYPE
MATL1
Body material
SS400
MATL2
Piston rod material
SUS304
MAT3
Impact head material
polyurethane
SUR
main body surface treatment
turn black
USE
Operating temperature
-10℃~85℃
SPE
specifications
M
Nominal thread M
M20x1.5
ST
St trip
mm
A
mm
B
mm
C
mm
D
6 mm
E
mm
F
18 mm
G
mm
H
26 mm
V
7 mm
EE
Maximum absorbed energy per time Nm(E)
Nm
ETC
Hourly maximum absorbed energy Ec(Nm/hr)
Nm/hr
ME
Maximum effective weight kg(Me)
kg
MIT
Maximum impact speed
m/s
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.