??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ECS10L-N - Ball Screw Drive
Bill of material
ECS10L-50-05-N0C-NN-P200
MODEL
Model
ECS10L
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
BSL
Ball Screw Lead
mm
SPECIES
Species
N:Ordinary
O
Species
MP
Motor Position
SENSOR
Sensor
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor brand
POWER
Power
BRAKE
Brake
L
445 mm
B
60 mm
C
40 mm
N
n
1
M
m
6
INFOTEXT
info text
dimension
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.