??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
ECU 25 - Pneumatic cylinder
Bill of material
ECU 25 A
MODEL
Model
ECU
SIZE
Size
25
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
POS
Position of piston rod
mm
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
EPRINFO
Extended piston rod INFO
TL
Total length
140.0 mm
CNSMASSEXACT
Mass
0.240 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...