??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HEFA
Description
ED38BA - Precision type - quick connector - partition direct head - internal thread type
Bill of material
ED38BA-D8-2
CNSORDERNO
SC
Series code
ED38BA
LX
type1
Internal thread type · partition direct head
MAT
Material body
brass
MAT1
Material of threaded part
brass
MAT2
Material of detached ring
POM
ST
Main surface treatment
nickeling
D
mm
GC
Nominal model
R
M
B
mm
E1
mm
E2
mm
A
mm
C
mm
S1
mm
S2
mm
G
mm
MJ
effective cross sectional area
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Elesa
    RH-EG - ELESA-Shaped handles
    SEKISUI
    EF Tee
    SEKISUI
    EF Socket
    SHAC
    EF - Support unit
    Essentra Components
    EF-4T - Spherical Rod Ends - Female Thread, Metal
    HEFA
    EG04AA - Air source processing element · air filter
    Misumi
    E-GAWT, E-GAUT - EG Economical Tension Springs_AWT
    SEKISUI
    EF 45° Elbow
    HEFA
    ED40GA - Precision type - Vacuum joint - External thread · Plug head
    Reid Supply
    ED-600 - Shock Flanges - Square Flange
    A&T-3D Gallery
    ED - 标准型
    Reid Supply
    ED-700 - Shock Locknuts - Hex Jam Nut
    Festo
    CK - Quick connector
    HEFA
    ED18CJ-PJ - Economy All Stainless Steel fittings - Internal thread (Bent -T type fittings)