??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ED40FA-41AA - Precision - Vacuum joint - External thread/Cross joint/Internal thread/Bend joint
Bill of material
ED40FA-M5
CNSORDERNO
SC
Series code
LX
type1
MAT
Material body
brass
MAT1
Material of threaded part
brass
MAT2
Pad material
ST
Main surface treatment
nickeling
M
M5
N
M5
A
3.2 mm
B
16.0 mm
L
mm
E
mm
F
7 mm
S
8 mm
PZ
Nozzle Diameter
6.5 mm
MJ
effective cross sectional area
1.8
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...