??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ED40GA - Precision type - Vacuum joint - External thread · Plug head
Bill of material
ED40GA-M3
CNSORDERNO
SC
Series code
ED40GA
LX
type1
External thread · plug head
MAT
Material body
brass
MAT1
Material of threaded part
brass
MAT2
Pad material
SUS304-NBR
ST
Main surface treatment
nickeling
M
A
mm
B
mm
L
3 mm
G
0.5 mm
S
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...