??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ED44AA-BA-CA - Precision type - Ball valve - Quick connector type - Single handle type
Bill of material
ED44BA-D4
CNSORDERNO
SC
Series code
LX
type1
MAT
Resin body material
PBT
MAT1
Metal body material
Brass (without electrolytic nickel plating)
UF
Using fluids
Air, water
WD
temperature range
0~60°
SYYL
Use pressure
0~0.7MPa
D
mm
B
mm
C
mm
E
mm
L
mm
S
mm
EF
Effective cross-sectional area mm²
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...