??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
ED44DB-EB-FB - Precision type - Ball valve - Quick insertion head type - Double handed handle type
Bill of material
ED44EB-D8-2
CNSORDERNO
SC
Series code
LX
type1
MAT
Resin body material
PPS
MAT1
Metal body material
Brass (without electrolytic nickel plating)
UF
Using fluids
Air, water
WD
temperature range
0~60°
SYYL
Use pressure
0~0.9MPa
D
mm
GCXH
Nominal model
B
mm
P
mm
C
mm
E
mm
R
A
mm
B1
mm
B2
mm
L
mm
S
mm
EF
Effective cross-sectional area mm²
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...