??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EG02AB-AC - Gas source treatment components - two piece bracket
Bill of material
EG02AB-2000
CNSORDERNO
SERIALS
serials
TYPE
type
Two piece
PS
drainage method
Differential pressure, automatic
UF
Using fluids
Filtered compressed air
JGKJ
port size
PSFS
drainage method
GLJD
Filtration
TYPE1
TYPE
None: Standard type (0.9MPa)
YLB
pressure gage
nothing:Attached Table
KDDW
Scale units
1:MPa
DF
Dental form
G teeth
RL
Filter cup capacity
GYB
Provide oil cup capacity
LXJD
Filter accuracy
40μm or 5μm
TYFW
Regulating Range
Automatic and differential pressure drainage:0.15~0.9MPa(20~130Psi)
ZG
maximum working pressure
1.0MPa(145PSi)
BZ
proof pressure
1.5MPa(215Psi)
FW
Operating temperature range
-5-70 ℃ (unfrozen)
SU
Suggested lubricating oil
ISO VG 32 or equivalent oil
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...