??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops ribbed over the entire surface, on both sides
Bill of material
1586.062Stop
BESTNR
Order No.
1586.062
AUS
Finish
ribbed over the entire surface, on both sides
D1
thread
M12
L1
40 mm
L2
20 mm
B1
44 mm
H1
21.4 mm
G
Weight
392 g
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息