??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, mechanically operated, protected against twisting
Bill of material
1990.103 Connecting Element
BESTNR
Ref. No.
1990.103
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Holding force
10000 N
Z
centering accuracy
<0.01 mm
E
Release moment
10 Nm
G
Weight
3300 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.