??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
EL02BM-BU-4 - Small Ball Valve · Internal Thread+External Thread/Internal Thread+Tower Style
Bill of material
EL02BU-Z-R-3-3
CNSORDERNO
SC
Series code
LX
type1
MAT
body material
MAT1
Sealing material
nbr
SUR
Main surface treatment
GZ
Working pressure
0.1~1.2MPa
WD
operation temperature
-10~80 ℃ (without freezing)
YX
Allow fluids
Water/Oil/Air
ZT
Main thread
JT
Joint type
GC
Main thread nominal model
JT2
Joint thread nominal model
SY
Using the inner diameter of the hose
E
F
W
A
mm
A1
13 mm
D
mm
L
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.