??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ELM 18 Ex - Flexible cuff with 2 tensioning straps, DN 180, suitable for use in areas subject to explosion hazards
Bill of material
0092.0245
ARTNR
Article number
0092.0245
CTN
Customs Tariff Number
39174000
LODDEST
LOD Destination
LODLEVEL
LOD Level
M
Material
Synthetic material, antistatic
C
Colour
Silver grey
W
Weight
0.1 kg
SNS
Suitable for nominal size
180 mm
WD
Width
180 mm
H
Height
180 mm
D
Depth
110 mm
AT
Ambient temperature
50 °C
EV
Ex version
antistatic
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799922452
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.