??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MAICO
Description
ER - UPB/L - Flush-mounted housing
Bill of material
0093.0970
ARTNR
Item number
0093.0970
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Execution
Metal exhaust port on the side with metal shut-off damper with automatic release device, with fire protection housing, second room connection on the left
L
Air direction
Venting
EB1
Installation
Wall / Ceiling
EB2
Mounting
Flush
M
Material
Plastic
F
Color
black
G
Mass
2.535 kg
BS
Fire protection
Yes
AB
Shut-off
integrated
AU
Discharge
laterally
ADM
Connection diameter
75 / 80 mm
B
Width
249 mm
H
Height
249 mm
T
Depth
120 mm
Z
Registration number
Z-51. 1-46
V
Packaging Unit
1 Stück
S
Range
B
GE
GTIN (EAN)
4012799939702
SA700ID17
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息