??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
ER - UPD - Flush-mounted housing
Bill of material
0093.0972
ARTNR
Item number
0093.0972
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Execution
Metal discharge outlet on the side with metal shut-off flap with self-triggering device, without fire protection housing, second-room connection right / left / down possible
L
Air direction
Vent
E1
Installation
Wall / Ceiling
E2
Mounting
Flush
M
Material
Plastic
G
Mass
0.7 kg
B
Fire protection
yes
AB
Shut-off
integrated
AU
Discharge
laterally
ADM
Connection diameter
75 / 80 mm
BR
Width
225 mm
H
Height
225 mm
T
Depth
108 mm
ZN
Registration number
Z-51.1-46
V
Packaging Unit
1 Stück
S
Range
B
GE
GTIN (EAN)
4012799939726
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...