??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
OC-Drive
Description
FABR042 - FABR Series
Bill of material
FABR042-L1-3-S2-P2-8-30-46-M4-26/M
RT
Reducer type
FABR042
PROGRESSION
Progression
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
C3
mm
C1
mm
C2
mm
C4
26 mm
C5
Φ30 mm
C6
4 mm
C7
42 mm
C8
mm
C9
mm
C10
6 mm
C11
60.0 mm
C12
81.0 mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
5000 rpm
MIS
Maximum input speed (n1B)
10000 rpm
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
TR
Torsional rigidity
3 Nm/arcmin
ARF
Allowable radial force (F2rB2)
780 N
AAF
Allowable axial force (F2a1B2)
350 N
AAF2
Allowable axial force (F2a2B2)
390 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤61 dB
MOI
Moment of inertia (J1)
0.09 kg·cm^2
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.