??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Inocon
Description
FEZ - Stainless Steel-Flanged Connector Clamps, with 4 Bores, Type B, with seals
Bill of material
Stainless Steel-Flanged connector clamp FEZ-B30-B-4
PARTNUMBER
INOCON PARTNUMBER
FEZ-B30-B-4
D1
Bore
B30
B
22 mm
D2
6.5 mm
D3
37 mm
K
Clamping lenght
40 mm
D4
37 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Z
Screw location
M8-30
L2
Clamping lever
63 | 78 mm
WEIGHT
Weight
0.2700 kg
CTN
Customs Tariff Number
73071990
ROHS
YES
INFOIN
Product details
Produktdetails
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...