??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Inocon
Description
FK - Stainless Steel-Flanged Connector Clamps, with screw, stainless steel
Bill of material
Stainless Steel-Flanged Connector Clamp FK-B15-2-ED
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OB
Finish
Stainless Steel
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOIN
Product details
Produktdetails
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.