您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
中文
中文
QA認證資訊
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
Flange
VOSS
Catalogue Hose Couplings
Powered by
CAD模型選擇
FLCAT ( ISO 12151-3 (ISO 6162-2)) - Flanges Type Caterpillar
13.03.2024
FLCAT 90 (ISO 12151-3 (ISO 6162-2)) - Flanges Type Caterpillar
13.03.2024
FLCAT 45 (ISO 12151-3 (ISO 6162-2)) - Flanges Type Caterpillar
13.03.2024
FL3 ( ISO 12151-3 / ISO 6162-1 ) - SAE J 518 Flanges 3000 PSI
13.03.2024
FL3 90 ISO 12151-3 (ISO 6162-1) - SAE J 518 Flanges 3000 PSI
13.03.2024
FL3 45 (ISO 12151-3 (ISO 6162-1)) - SAE J 518 Flanges 3000 PSI
13.03.2024
FL6 ( ISO 12151-3 (ISO 6162-2) ) - SAE J 518 Flanges 6000 PSI
13.03.2024
FL6 90 ISO 12151-3 (ISO 6162-2) - SAE J 518 Flanges 6000 PSI
13.03.2024
FL6 45 (ISO 12151-3 (ISO 6162-2)) - SAE J 518 Flanges 6000 PSI
13.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.