??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Brother Gearmotors
Description
Foot mount
Bill of material
G3LS-28-40-040
PN
SERIES
Series
G3 series (Parallel shaft type)
MOUNT
Mount
L-Foot Mount
MOT
Motor type
NEMA 56C Reducer
MP
Motor power
SGT
Shaft gearbox type
Parallel Shaft Gearbox
FS
Frame size
SBS
Shaft/Bore size
SE
Shaft extension
N-Common
RA
Ratio
NRS60
Output shaft allowable torque 60Hz in-lbs
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
W
Weight
lb.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...