??
Catalog navigation
CAD模型选择
可提供的产品: 45
HELP_VARIABLE
Company
Brother Gearmotors
Description
Foot mount
Bill of material
H2LS-28L-40-040
PN
SERIES
Series
H2 series (Right-Angle shaft type)
MOUNT
Mount
L-Foot Mount
MOT
Motor type
NEMA 56C Reducer
MP
Motor power
SGT
Shaft gearbox type
Right-Angle Solid Shaft Gearbox
FS
Frame size
SBS
Shaft/Bore size
SE
Shaft extension
L-Left
RA
Ratio
NRS60
Output shaft allowable torque 60Hz in-lbs
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
W
Weight
lb.
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息