??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
FPLAFCLCO - FOOT PLATE AF CLASSIC CORNER
Bill of material
31723
IDNR
Identnr
31723
ARTICLE
designation
WITTE-FOOT_PLATE_AF_CLASSIC_CORNER
AF
system
40.000 mm
B
width
249.000 mm
D
diameter
20.000 mm
G
distance of whole
50.000 mm
H
height
40.000 mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...