??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Bradley
Description
Framed Mirror Acorp Security SA03
Bill of material
framed_mirror_acorp_security_sa03_sa03_01
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
LOWEMITTINGFINISH
Low Emitting Finish
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
12.000
HEIGHT
Height
16.000
DEPTH
Depth
0.625
WARRANTYINFORMATION
Warranty Information
Reflective Material - One Year, Stainless Steel Mirror Frame - Fifteen Years Against Corrosion
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/2220/9175.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Mirrors
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.21.37.13.15
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Framed Wall Mirror
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息