??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IFC
Description
Frequenz-Regler - Frequenz-Regler mit Stausensorfunktion
Bill of material
20.07528
CNSORDERNO
Order number
20.07528
GEW
Weight
0.40 kg
LBH
L / B / H
263 / 60 / 169 mm
NS
Power supply
24 V, 100mA
TEMP
Ambient temperature
0-70 °C
HUM
Humidity
max. 80%, non-condensing
SCH
Protection
IP54
KL
Cable length
2.50 m
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...