??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
FS1 - Fixing
Bill of material
FS1-075
ARTNR
A
mm
B
mm
C
30 mm
D
mm
E
25 mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
7 mm
N
11 mm
O
mm
P
mm
S
7 mm
COD
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.