??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
FXRG - Modular linear guides, configurable double row ball bearings sliders, hardened nitrided steel, differnt mounting options (max length 4000 mm)
Bill of material
FXRG43-0400
INFO1
Long description
The FXRG is a peculiar linear rail that offers the maximum flexibility of configuration, thanks to its original shape with 3 raceways arranged at 90 ° to each other, where on each of those can slide double row ball bearings. The combination two or more parallel guides gives rise to a number of systems capable of satisfying each specific need for linear motion and offering exceptional self-alignment capacity.
CODICE
FXRG
INFO
Catalogue
Catalogue
L
Length
mm
RC
Roller code
POS
Position
A
27.02 mm
B
22.52 mm
S
7.00 mm
H
12.04 mm
C
16.50 mm
DD
6.50 mm
D
11.00 mm
E
4.20 mm
TV
Bolt type
M6 DIN 7984 mm
M
18 mm
N
12.50 mm
W
Weight
2.48 g
FI
7.82 mm
GI
25.50 mm
FE
32.82 mm
GE
25.50 mm
FS
21.50 mm
GS
36.82 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...