??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-E0-U - Leveling Adjuster with Socket Head - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-75-E0-U
CN
Catalog number
D
Diameter D
80 mm
M
Thread
PITCH
Pitch
mm
H
Height H
mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
L1
Length L1
mm
C
Dimension C
70 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
13 mm
B
Dimension B
mm
LM
Length of thread
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...