您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
中文
Bolts GB 5789 BM12X65
Chinese Manufacturers
力隆紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/lilong/gb5789-86b.prj},{NB=Bolts GB 5789 BM12X65},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=15.200},{DAMAXA=13.700},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=65.000},{LMIN=63.5},{LMAX=66.5},{LS=26.250},{LG=35.000},{P=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 114
HELP_VARIABLE
公司
Chinese Manufacturers
描述
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
明细表
螺栓 GB 5789 BM12X65
IDNR
Ident number
D
螺纹规格
12.000
12.000
mm
B1
l≤125
30.000
30.000
mm
B2
125﹤l≤200
36.000
36.000
mm
C
min
1.800
1.800
mm
DA
B max
15.200
15.200
mm
DAMAXA
A max
13.700
13.700
mm
DC
max
26.600
26.600
mm
DS
max
12.000
12.000
mm
DSMIN
min
11.730
11.730
mm
DU
max
13.500
13.500
mm
DW
min
23.800
23.800
mm
E
min
19.680
19.680
mm
F
max
3.000
3.000
mm
K
max
10.400
10.400
mm
K1
min
4.600
4.600
mm
R1
min
0.600
0.600
mm
R2
max
0.700
0.700
mm
R3
min
0.250
0.250
mm
R4
参考
6.400
6.400
mm
S
max
18.000
18.000
mm
SMIN
17.570
17.570
mm
T
max
0.350
0.350
mm
TMIN
0.150
0.150
mm
L
公称值
65.000
65.000
mm
LMIN
63.5
63.5
mm
LMAX
66.5
66.5
mm
LS
length of non-screw thread staff min
26.250
26.250
mm
LG
夹紧长度,max
35.000
35.000
mm
P
1.500
1.500
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
LHL-80 - H-Type Lifers
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
GB802-88 - 组合式盖型螺母
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
HB4-30-2002 - Cross,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LM-TYWL - 螺母-国标-外六角螺母M6 M8
伍星工业铝材配件
29.05.2023
国标外六角螺栓M6 M8 - 螺栓-国标-外六角螺栓M6 M8
伍星工业铝材配件
29.05.2023
Show more