??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GHF571- - LINE
Bill of material
GHF571-LINE(TYPE=Type-1PIN=5L=15AWG=28COLOR=Black)
CNSTYPECODE
Order code
GHF571-LINE(TYPE=Type-1 PIN=5 L=15 AWG=28 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
COLOR
Color
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.