??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
PRiCi FA
Description
GL38D,GL38DS,GL38E,GL38ES,GL40D,GL40DS,GL40E,GL40ES,GL48D,GL48DS,GL48E,GL48ES - Roller cutting wheel
Bill of material
GL40DS2
MODEL
Model
LV1
type
RMAT
Roller material
BMAT
Bearing material
FMAT
Frame material
stainless steel
SMAT
Screw and nut material
MAT1
Support material
RSUR
Roller surface treatment
SSUR
Screw and nut surface treatment
SUR1
Support surface treatment
CODE
Code
VAR02
Number of rounds
VAR04
Change chamfer angle
FIX02
S
mm
FIX04
L
mm
FIX06
H
27 mm
FIX08
D
20 mm
FIX10
T
100 mm
FIX12
t
1.5 mm
FIX14
Load resistance (single roller)
50khf(490N)
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...