??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN556 - Breather caps
Bill of material
Verschlussschraube GN556-30-G3/8
ARTNR
GN556-30-G3/8
D1
30 mm
D2
Thread
G3/8
D3
29 mm
D4
3 mm
D5
9 mm
L1
9 mm
L2
33 mm
T
5 mm
WEIGHT
Weight
0.0180 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.