您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Andrückschraube GN802-M8-83
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 802
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn802/gn_802_asmtab.prj},{NB=Andrückschraube GN802-M8-83},{ARTNR=GN802-M8-83},{PARTNUMBER=GN 802-M8-83},{NORMNR=GN 802},{D1=M8},{D1A=8.000},{D1B=6.647},{L=83},{AUSWAHL=38,48,63,83},{D2=16},{E=3.0},{H=9},{M=6.8},{SW=13.000},{P1=4.000},{WEIGHT=0.0410},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn_802_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Berger Tools
Description
GN 802 - Clamping bolts
Bill of material
Andrückschraube GN802-M8-83
ARTNR
GN802-M8-83
GN802-M8-83
D1
Thread
M8
M8
mm
L
Height
83
83
mm
D2
Length
16
16
mm
E
Length
3.0
3.0
mm
H
Height
9
9
mm
M
Height
6.8
6.8
mm
WEIGHT
Weight
0.0410
0.0410
kg
CTN
Customs Tariff Number
73181595
ROHS
YES
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
GN810 A - Toggle clamps, Type A, U-bar version, with two flanged washers
Berger Tools
26.04.2023
EH 22590. - Leveling Pads with fixing holes / with bolt
Halder
22.12.2022
2472.05./35. - Spring plunger, with spring loaded pin, with slot, standard ...
FIBRO
21.07.2023
GN 802 - Clamping bolts
Elesa+Ganter
21.06.2024
Show more