您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
GRF1-P-C-02-0100-C1-S
Samtec
Connectors
RF Interconnects
Original Solutions
Ganged
Powered by
CAD模型選擇
{samtec/connectors/rf_interconnects/original_solutions/ganged/grf1-c_asmtab.prj},{NB=GRF1-P-C-02-0100-C1-S},{SERIES=GRF1-C},{G=-P: Plug},{CTOPT=-C: Cable},{POS=02},{CL=100},{TEROPT=-C1: RG 316 (24 AWG) Coax Cable},{ENDOPT=S},{SDOPT=},{PLOPT=},{PPATH=parts/grf1-c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
GRF1-C Series - GRF1-C Series - 5.00 mm 50 ohm Ganged Micro-Miniature RF Plug, Cable Assembly
明細表
GRF1-P-C-02-0100-C1-S
PN
Part Number
GRF1-P-C-02-0100-C1-S
SERIES
Series
GRF1-C
G
Gender
-P: Plug
CTOPT
Cable Type
-C: Cable
POS
Number Of Positions
-02
-04
-06
-08
-02
-04
-06
-08
CL
Cable Length
mm
Enter value for CL
Cable Length
mm
cm
inch
ft
確定
TEROPT
Termination
-C1: RG 316 (24 AWG) Coax Cable
ENDOPT
End Option
-S: Single
-D: Double
-S: Single
-D: Double
SDOPT
Screw Option
Not Selected
-S: Captive Panel Screws
Not Selected
-S: Captive Panel Screws
PLOPT
Plating Option
30 µ" Gold Center Contact, 3 µ" Gold Outer Contact
Non standard option - Please contact SAMTEC: -GF: 10 µ" Gold Center Contact, 3 µ" Gold Outer Contact, 100 µ" Nickel Remaining Parts
30 µ" Gold Center Contact, 3 µ" Gold Outer Contact
Non standard option - Please contact SAMTEC: -GF: 10 µ" Gold Center Contact, 3 µ" Gold Outer Contact, 100 µ" Nickel Remaining Parts
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...