??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
GRF1-J Series - GRF1-J Series - 5.00 mm 50 ohm Ganged Micro-Miniature RF Jack, PCB Mount
Bill of material
GRF1-J-P-02-E-ST-TH1
PN
Part Number
GRF1-J-P-02-E-ST-TH1
SERIES
Series
GRF1-J
G
Gender
-J: Jack
TYPE
Type
-P: PCB Mount
POS
Number Of Positions
PLOPT
Plating Option
-E: 30µ" Gold Center Contact, 5µ" Gold Outer Contact
ORI
Orientation
TERM
Termination
-TH1: Thru Hole
TIOPT
Threaded Insert
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...